Energy & Atmosphere

Credit 1 Optimize Energy Performance
Greenheck Products: Criteria met by: Spec Link: Image/Product Info: Revit Object: Mfg Location(s)
Energy Recovery Greenheck ER performance selections include comparative energy savings and equipment size reduction information for the system before and after applying energy recovery. Typical reductions of 25 - 35% in the base HVAC energy cost for conditioning the air are achievable with Greenheck energy recovery equipment. ERT
ERH
ERCH
ERCH-PDX
APEX
MiniVent
VER
Image/Product Link Revit Link Schofield, WI
Make-up Air When properly applied Greenheck Make Up Air/Heating and ventilating units meet or exceed minimum efficiency guidelines as established by ASHRAE 90.1. Our products are available with energy efficient motors and variable frequency drives to reduce energy requirements. When required indirect gas fired furnaces meet the minimum efficiency requirements as established by ASHRAE 90.1 table 6.8.1E MPX Image/Product Link Revit Link Schofield, WI, Rocklin, CA
Indoor Air Handlers and Fan Coils When properly applied Greenheck Indoor Air Handlers meet or exceed minimum efficiency guidelines as established by ASHRAE 90.1. Our products are available with energy efficient motors and variable frequency drives to reduce energy requirements. MSCF
LFC
VFC
Image/Product Link Revit Link Schofield, WI
Insulated Commercial Control Dampers ICD-45 is an insulated control damper that is designed for applications where it is necessary to minimize the transfer of heat or cold penetration and reduce condensation. This damper can be used in applications down to -70°F. ICD series meet the IECC (International Energy Conservation Code) requirements for damper leakage rating of 3cfm/sq. ft. @ 1 in. wg or less when integral to the building envelope. Leakage testing was performed at Environ Laboratories at a temperature of -40°F. The ICD-45 was rated at less than 3 cfm/ sq. ft. @ 1 in. wg or 8 cfm @ 4 in. wg . ICD-44
ICD-45
Image/Product Link
Image/Product Link
Revit Link Schofield, WI
Volume Control Dampers Volume Control dampers regulate the flow of air, same as manual balancing damper. They can also be used as a positive shutoff or for automatic control. The models listed below feature airfoil blade design for medium to high pressure and velocity systems. They also have blade, and jamb seals for low leakage applications. The following models meet IECC (International Energy Conservation Code) requirements of damper leakage of 3 cfm/sq. ft. @ 1 in. wg or less: VCD-33, VCD-34, SEVCD-33. VCD-40, VCD-42, VCD-43 VCD 20 & 23
VCD 33 & 34
VCD 40
VCD 42
VCD 43
VCDR 50 & 53
ICD-44
ICD-45
Image/Product Link
Image/Product Link
Image/Product Link
Image/Product Link
Image/Product Link
Image/Product Link
Image/Product Link
Revit Link Schofield, WI, Rocklin, CA, Frankfort, KY
Air Measuring Dampers Airflow measuring products are used to accurately measure and control air. Model IAQ-42 utilizes patented Speciflow™ technology to monitor airflow, temperature, and blade position. The AMS is an airflow measuring station, furnished with a pressure transducer that outputs a signal proportional to the cfm. The AMD series combines the function of an air measuring station and a low leakage control damper into one compact assembly that both measures and regulates airflow volumes to a target set-point. These products meet the minimum outdoor air requirements of ASHRAE Standard 62 or California Title 24. IAQ-42
AMS
AMD-23
AMD-33
AMD-42
AMD-42V
Image/Product Link
Image/Product Link
N/A
N/A
Image/Product Link
Image/Product Link
Revit Link Schofield, WI
Mixed Flow Fans When properly applied, the aforementioned products will assist improving the energy efficiency of a proposed building and system. The QEI mixed flow fans offer industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. QEI
QEP Belt
QEP Direct
Image/Product Link Revit Link Schofield, WI
Plenum Fans When properly applied, the aforementioned products will assist improving the energy efficiency of a proposed building and system. The QEP plenum fans offer industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. QEP Image/Product Link Revit Link Schofield, WI
Vane Axial Medium Pressure Fans When properly applied, the aforementioned products will assist improving the energy efficiency of a proposed building and system. The AX High Performance axials offer industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. AX Image/Product Link Revit Link Schofield, WI
Laboratory Exhaust (Vektor-ERS) As stated in ASHRAE 90.1-2004 (6.5.6) energy recovery ventilators need a minimum of 50% effectiveness. Greenheck's Vektor-ERS Energy Recovery Laboratory Exhaust models exceed 55% Sensible through a closed loop glycol system for zero cross-contamination of air. VektorERS-MD (Belt drive)
VektorERS-MD Direct drive)
-- Revit Link Schofield, WI
Laboratory Exhaust (Vektor-CD) Greenheck's innovative method of utilizing a bypass plenum on the roof minimizes the amount of conditioned air that is removed from the building (reducing OSA load). This is ideal for 40-hour flex-lab use applications. When properly applied, Greenheck's Vektor-CD will assist in improving the energy efficiency of a proposed building and system offering industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. Vektor CD, Belt Drive
Vektor CD, Direct Drive
Image/Product Link Revit Link Schofield, WI
Laboratory Exhaust (Vektor-MD) Greenheck's innovative method of utilizing a bypass plenum on the roof minimizes the amount of conditioned air that is removed from the building (reducing OSA load). This is ideal for 40-hour flex-lab use applications. When properly applied, Greenheck's Vektor-MD will assist in improving the energy efficiency of a proposed building and system offering industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. Vektor MD, Belt Drive
Vektor MD, Direct Drive
Image/Product Link Revit Link Schofield, WI
Sure-Aire™ Airflow Monitoring System Greenheck's Sure-Aire Flow monitoring stations provide a means to monitor the volumetric flow through a fan. This information can be sent back to the building automation system to ensure the facility has proper ventilation for the specific application. An advantage with Greenheck's flow monitoring station is that there are no obstructions in the airstream. This design does not add additional static pressure and will not impact the fan's efficiency. -- Image/Product Link Revit Link Schofield, WI
Kitchen Ventilation Controls Greenheck's variable volume system for kitchen hoods monitors the cooking operation and adjusts the exhaust, supply, and/or rooftop unit fans on demand so that when cooking load is reduced, the fans operate at a reduced level. This results in measurable energy savings in terms of electricity and gas consumption both in operating motors and conditioning outside air. These systems use high-efficiency (HE) motors which are variable frequency drive (VFD) compatible and typically result in up to 50% reduction in required airflow. Vari-Flow System Image/Product Link Revit Link Kings Mtn, NC
High Efficiency Motors / VFD Compatible Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. Vari-Green Motor -- Revit Link Schofield, WI
Kitchen Ventilation Systems - Grease Extraction All Greenheck filters are tested to the ASTM F2519-2005 method of test. As verified by this test, Greenheck filters provide excellent grease extraction capabilities. Utilizing Greenheck's patented filters mitigate grease build-up in or on ductwork, fans, rooftops, adjacent buildings, and surrounding objects by capturing it at the source. Fan and roof life are extended and operating costs are reduced. -- Image/Product Link Revit Link Kings Mtn, NC
Vari-Green High Efficiency Motors Greenheck's VARI-GREEN motor is an electronically commutated motor. The motor uses an 115 VAC input which is converted to DC to drive the motor. The motor rpm can be adjusted from 0 - 1750 rpm by either a potentiometer or a 0 - 10 VDC control signal. Electronically commutated motors are more efficient compared to other single phase motors. The motor provides increased motor efficiency, speed adjustability for either building balance or variable volume applications and extended bearing life. -- Image/Product Link Revit Link Schofield, WI
RSS Youtube LinkedIn Facebook