Indoor Environmental Quality

Prereq 1 Minimum IAQ Performance
Greenheck Products: Criteria met by: Spec Link: Image/Product Info: Revit Object: Mfg Location(s)
Energy Recovery Energy recovery equipment can help in supplying minimum ventilation rate called out in ASHRAE 62.1-2004 per the occupancy category. Construction features include double wall construction, sloped drain pans, outdoor air filtration up to MERV 15, rain resistant outdoor air intake, and many Unit operating air flow ranges can vary from a minimum 350 to a maximum 20,000 cfm. ERV
ERT
ERCH
ERCH-PDX
ERCH-HP
APEX
MiniVent
VER
Image/Product Link Revit Link Schofield, WI
Make-up Air Many Greenheck Make Up Air/Heating and ventilating units meet or exceed the requirements of ASHRAE 62.1 for acceptable indoor air quality. Construction features include double wall construction, sloped drain pans, outdoor air filtration up to MERV 15, rain resistant outdoor air intake, and many more. A variety of control systems can be incorporated with these units, including CO2 and pressure controls. MPX Image/Product Link Revit Link Schofield, WI, Rocklin, CA
Indoor Air Handlers and Fan Coils When properly applied Greenheck Indoor Air Handlers meet or exceed minimum efficiency guidelines as established by ASHRAE 90.1. Our products are available with energy efficient motors and variable frequency drives to reduce energy requirements. MSCF
LFC
VFC
Image/Product Link Revit Link Schofield, WI
Air Measuring Dampers Airflow measuring products are used to accurately measure and control air. Model IAQ-42 utilizes patented Speciflow™ technology to monitor airflow, temperature, and blade position. The AMS is an airflow measuring station, furnished with a pressure transducer that outputs a signal proportional to the cfm. The AMD series combines the function of an air measuring station and a low leakage control damper into one compact assembly that both measures and regulates airflow volumes to a target set-point. These products meet the minimum outdoor air requirements of ASHRAE Standard 62 or California Title 24. AMS
AMD-23
AMD-33
AMD-42
AMD-42V
Image/Product Link
Image/Product Link
N/A
N/A
Image/Product Link
Image/Product Link
Revit Link Schofield, WI
Mixed Flow Fans When properly applied, the aforementioned products will assist improving the energy efficiency of a proposed building and system. The QEI mixed flow fans offer industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. QEI
QEP Belt
QEP Direct
Image/Product Link Revit Link Schofield, WI
Plenum Fans When properly applied, the aforementioned products will assist improving the energy efficiency of a proposed building and system. The QEP plenum fans offer industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. QEP Image/Product Link Revit Link Schofield, WI
Vane Axial Medium Pressure Fans When properly applied, the aforementioned products will assist improving the energy efficiency of a proposed building and system. The AX High Performance axials offer industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. AX Image/Product Link Revit Link Schofield, WI
Laboratory Exhaust (Vektor-ERS) As stated in ASHRAE 90.1-2004 (6.5.6) energy recovery ventilators need a minimum of 50% effectiveness. Greenheck's Vektor-ERS Energy Recovery Laboratory Exhaust models exceed 55% Sensible through a closed loop glycol system for zero cross-contamination of air. VektorERS-MD (Belt drive)
VektorERS-MD Direct drive)
-- Revit Link Schofield, WI
Laboratory Exhaust (Vektor-CD) Greenheck's innovative method of utilizing a bypass plenum on the roof minimizes the amount of conditioned air that is removed from the building (reducing OSA load). This is ideal for 40-hour flex-lab use applications. When properly applied, Greenheck's Vektor-CD will assist in improving the energy efficiency of a proposed building and system offering industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. Vektor CD, Belt Drive
Vektor CD, Direct Drive
Image/Product Link Revit Link Schofield, WI
Laboratory Exhaust (Vektor-MD) Greenheck's innovative method of utilizing a bypass plenum on the roof minimizes the amount of conditioned air that is removed from the building (reducing OSA load). This is ideal for 40-hour flex-lab use applications. When properly applied, Greenheck's Vektor-MD will assist in improving the energy efficiency of a proposed building and system offering industry leading efficiencies to help reduce fan power requirements. These products, as well as most Greenheck products, meet efficiency guidelines established by ASHRAE 90.1. Our products are available with energy efficient motors as outlined in Table 10.8 {ASHRAE 90.1} and our motor offering includes Variable Frequency Drive compatible designs to allow for volume control to further reduce energy requirements. Vektor MD, Belt Drive
Vektor MD, Direct Drive
Image/Product Link Revit Link Schofield, WI
Sure-Aire™ Airflow Monitoring System Greenheck's Sure-Aire Flow monitoring stations provide a means to monitor the volumetric flow through a fan. This information can be sent back to the building automation system to ensure the facility has proper ventilation for the specific application. An advantage with Greenheck's flow monitoring station is that there are no obstructions in the airstream. This design does not add additional static pressure and will not impact the fan's efficiency.   Image/Product Link   Schofield, WI
Kitchen Ventilation Controls The variable volume system monitors the cooking operation and adjusts the exhaust and supply airflow on demand so when the cooking load is reduced, the fans operate at a reduced level. This reduces the amount of energy used to run the fans and temper air. Vari-Flow System Image/Product Link   King's Mtn, NC
Kitchen Ventilation Systems - Grease Extraction All Greenheck filters are tested to the ASTM F2519-2005 method of test. As verified by this test, Greenheck filters provide excellent grease extraction capabilities. Utilizing Greenheck's patented filters mitigate grease build-up in or on ductwork, fans, rooftops, adjacent buildings, and surrounding objects by capturing it at the source. Fan and roof life are extended and operating costs are reduced.   Image/Product Link   Schofield, WI
RSS Youtube LinkedIn