Options & Accessories for Type II Hoods
Options & Accessories | Heat/Oven | Condensate | ||
---|---|---|---|---|
No Baffle | 1 Baffle | 2 Baffles | ||
GO | GD1 | GD2 | GD3 | |
Material Options | Standard | Standard | Standard | Standard |
Incandescent Lighting | Optional | Optional | Optional | - |
Horizontal Supply Plenum (HSP) | Optional | Optional | Optional | Optional |
Air Curtain Supply Plenums (ASP) | Optional | Optional | Optional | Optional |
Variable Supply Plenums (VSP) | Optional | Optional | Optional | Optional |
Back Supply Plenum (BSP) | Optional | Optional | Optional | Optional |
Mesh Filter | Optional | Optional | - | - |
Exhaust Collar Shipping | Optional | Optional | Optional | Optional |
Exhaust Collar Shape Round/Rectangle | Optional | Optional | Optional | Optional |
Switches | Optional | Optional | Optional | - |
Ceiling Enclosures | Optional | Optional | Optional | Optional |
Utility Cabinets Hood Mount/Wall Mount | Optional | Optional | Optional | Optional |
Backsplash Panels/Sidesplash Panels | Optional | Optional | Optional | Optional |
End Skirt | Optional | Optional | Optional | Optional |
Airspace/Filler Panels | Optional | Optional | Optional | Optional |
Exhaust Air Balancing Baffles | Optional | Optional | Optional | Optional |
Trim Strips | Optional | Optional | Optional | Optional |
Material Options – All Type II hoods are made with 100% stainless steel construction that can be made of either 430 or 304 stainless steel.
Incandescent Lighting – UL Listed vapor proof incandescent light fixtures are available.
Exhaust Collar Shipping – Shipping exhaust collars loose provides an exhaust collar to be used, but no exhaust cutout in the hood. This enables the contractor to locate and cut the exhaust opening where desired when not known ahead of time.
Exhaust Collar Shape Round/Rectangle – To accommodate various duct work, several sizes of rectangular and round collars are available.
External Supply Plenums – Several supply plenum options are available to supply air back to the space evenly.
Switches – Switch mounting on the hood cabinet or remote are available as an option in Accurex Type II hoods.
Mesh Filter – With most Type II hoods, the exhaust opening is exposed. Adding a mesh filter in the exhaust collar helps prevent anything other than heat and moisture from passing through the duct opening.
Ceiling Enclosure – When the top of the hood is mounted lower than the finished ceiling height, stainless steel enclosure panels can be provided in 304 or 430 stainless steel to match your hood. These enclosures create an aesthetically pleasing finish.
Utility Cabinets Hood Mount/Wall Mount – Utility Cabinets for fire system and/or control mounting can be attached to the left or right side of he hood. All hoods can be supplied with a cabinet to be remote mounted in the space.
End Skirts – End skirts are available in both full and mini configurations and are constructed with either 430 or 304 stainless steel to match our hood. End skirts can lower required exhaust rates as they improve capture and containment.
Backsplash Panels/Side Splash Panels – Stainless steel sheets to cover back/side walls. Provides an aesthetically desirable and easily cleanable surface behind or on adjacent walls near the hood. Constructed of 430 or 304 SS to match the hood. Also available with 1 inch insulation.
Airspace/Filler Panels – To assist with clearances to combustible surfaces, stainless steel airspaces can be supplied. These panels can also be used to fill in open spaces and/or improve aesthetics.
Exhaust Air Balancing Baffles – To help balance exhaust airflows between separate hoods or hood sections being exhausted through 1 duct line. Air balancing baffles can be mounted at the exhaust collar openings which allow the exhaust opening to be closed up to 50%.
Trim Strips – Stainless steel strips to be used anywhere hood sections meet to improve aesthetics.