Greenheck Expands Remote Balancing Damper Line
September, 2018

Greenheck has added Model RBD-15 to its line of remote balancing dampers. Constructed of heavy gauge galvanized steel, Model RBD-15 is a multi-blade balancing damper rated RBD-15for pressure differential up to 4 in. wg. and velocities up to 2,000 fpm. Remote balancing dampers are ideal for applications where it is difficult to gain access to manually adjust the damper for balance and airflow. Available in sizes up to 48 inches in width and height, Model RBD-15 is operated with a hand-held controller from an access point at a diffuser or wall plate. No permanent electrical power is required.

Greenheck, the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment, offers the most UL certified dampers and the largest selection of AMCA licensed dampers in the industry.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.