Greenheck Premium Bathroom Exhaust Fans Deliver Low Sound Ratings
March, 2018
Greenheck’s newly designed Premium Model SP bathroom exhaust fans now offer low sound ratings as low as less than 0.3 sones. Available in six sizes, SP-A50 through SP-A190, the fan features insulated housings and vibration isolators between the motor and housing to contribute to quiet, efficient operation. Designed for ceiling-mounted exhaust SP-A110applications, its compact size makes the Premium Model SP easy to install. Licensed to bear the AMCA Seal for Sound and Air Performance and UL/cUL Listed, Model SP meets Energy Star requirements for providing increased airflow with decreased power consumption and sound. Model SP is ideal for multifamily housing, hotels, hospitals, schools, bathrooms and storage rooms, and can be specified with Greenheck’s wide selection of electrical accessories, control options and new Herringbone or Tuscan grille patterns in white or oil-rubbed bronze.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.
 
To obtain more information about this Greenheck announcement you may:
  1. Request information
  2. Contact your local  Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410