Greenheck Increases Energy Efficiency of Rooftop Ventilation Line
August, 2017
Greenheck now offers 2-inch R13 foam insulation as a standard offering on its Model RV and RVE pre-engineered packaged rooftop outdoor air systems. The newly designed units expand overall performance by 25% versus the previous generation. RVE-120_Condenser_Open
Greenheck pre-engineered rooftop units are specifically designed for dedicated outdoor air and high-percentage outdoor air applications making them ideal for schools, offices and government buildings. All units are factory-tested and can be specified with a variety of options. With performance capacities up to 13,500 cfm, and up to 45 tons of cooling and 800 Mbh heating, Greenheck's Model RV and RVE meet the demands of today's heating, cooling, dehumidification and ventilation requirements.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit  www.greenheck.com or contact Greenheck, P.O. Box 410, Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399.

To obtain more information about this Greenheck announcement you may: