Greenheck's New High Turndown Furnace Improves Occupant Comfort
July, 2017

Greenheck's new high turndown furnace is a patent pending tubular-style heat exchanger, offering up to 16:1 seamless turndown per furnace for more precise temperature control. This option is ideal for variable volume applications RV-25_Condenser_Open when decreased airflow causes excessive cycling with lower turndown furnaces.

The high turndown furnace option is available on Greenheck's Model IGX make-up air unit, ERCH dedicated outdoor air unit and RV and RVE rooftop ventilators. The high turndown furnace is ideal for schools, hospitals, hotels, and commercial office buildings.


Higher turndown allows for a decreased minimum firing rate and less furnace cycling on part-load days resulting in improved occupant comfort. The high turndown furnace's internal microprocessor includes Greenheck's standard furnace commissioning sequence providing quick, and easy initial unit start-up.

Greenheck is the worldwide leader in manufacturing and distributing air movement, conditioning and control equipment.

For more information about Greenheck products, visit www.greenheck.com or contact Greenheck, P.O. Box 410 Schofield, WI 54476-0410, (715) 359-6171, FAX (715) 355-2399
 
To obtain more information about this Greenheck announcement you may:
  1. Request information
  2. Contact your local Greenheck Representative
  3. Phone us at (715) 359-6171 or fax us at (715) 355-2399
  4. Write us at Greenheck, P.O. Box 410, Schofield, WI 54476-0410