It's here: Packaged ventilation system from Greenheck.
The high percentage outdoor air market takes a step forward in quality and flexibility with the introduction of Greenheck models RV and RVE. The pre-engineered design provides options for heating, cooling, and controls at an economical price and tight lead times. The optional energy recovery wheel can provide significant energy savings when conditioning outdoor air.
- 1 Plenum Supply Fan
- 22” Double wall R13 Foam
- 3 Filters
- 4 Control Center
- 5 Weatherhood
- 6 Total Energy Wheel
- 7 Cooling Options
- 8 Compressors
- 9 Heating Options
- 10 Condenser
- 1
Plenum Supply fan
- Backward inclined airfoil centrifugal wheel
- Direct drive with VFD
- Neoprene isolation
- 12-bladed design for quiet operation
- 2
Double-Wall Construction
- 2” Double wall R13 Foam
- Insulation density of 3 lbs/cubic ft.
- 3
Filters
- MERV 8 pre-filters both supply and relief air
- MERV 13 post-filters (optional)
- MERV 14 post-filters (optional)
- 4
Control Center
- Microprocessor controller
- Disconnect switch
- Factory prewired for single point power connection
- Factory mounted VFD for each fan
- UL Listed, recognized or classified electrical components
- Optional BACnet, LonWorks, or Modubs Building Management connections
- 5
Weatherhood
- 2-inch aluminum mesh filters (mist eliminating)
- Downturned hood design to prevent moisture infiltration
- 6
Total Energy Wheel
- Sensible and latent energy recovery
- Lightweight segmented wheel for easy cleaning with L10 bearing life in excess of 400,000 hours
- Permanently bonded, silica gel desiccant for latent transfer – long term durability
- Stainless steel housing
- Segmented design for ease of maintenance
- 10
Condenser
- Standard low sound condenser fans
- Optional electronically commutated (EC) motor for head pressure control
- 7
Cooling Options
- Packaged direct expansion (PDX)
- Hot gas reheat coil for humidity control
- Chilled water coil
- Split DX coil
- All coils with copper tubes and permanently expanded aluminum fins
- Mounted on a dual sloped, stainless steel drain pan
- Optional coil coating
- 8
Compressors
- Quiet operating hermetic, scroll-type
- 5 to 43 tons of mechanical cooling
- Single circuit up to 8 tons
- Dual circuits over 10 tons
- Variable capacity compressor (optional)
- 9
Heating Options
- Indirect gas-fired furnace
- Stainless steel heat exchanger with 5 to 10 years extended warranty available
- Optional 16:1 modulating turndown
- Electric heater
- SCR control
- ETL Certification
- Hot water coil
- Indirect gas-fired furnace